Grove Gear HMQ2600-60-2-2.438-180TC-L9
Part #:HMQ2600-60-2-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | BD: | 9 |
| G: | 3.19 | LQ1: | 9.33 in |
| FA: | 11.13 in | BF: | 0.53 |
| B: | 14.5 | AJ: | 7.25 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | AK: | 8.5 |
| BE1: | 0.5 in | F: | 6.38 |
| C: | 16.5 in | D: | 6.5 |
| AD: | 10.52 | AE1: | 0.52 |
| T: | 2.438 | FZ: | 0.33 in |
| V: | 4.18 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Ratio: | 60:1 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

