How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | RQ: | 8.69 in |
| AK: | 8.5 | FA: | 11.13 in |
| AJ: | 7.25 | T: | 2.438 |
| Center Distance (in): | 6 in | G: | 3.19 |
| V: | 4.18 in | AD: | 10.52 |
| AE1: | 0.52 | AE2: | 0.52 |
| BE1: | 0.5 in | AG: | 11.5 |
| C: | 16.5 in | LQ1: | 9.33 in |
| D: | 6.5 | BF: | 0.53 |
| FZ: | 0.33 in | B: | 14.5 |
| F: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 5.181 |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 39 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

