How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | G: | 3.19 |
| LQ: | 10.45 in | AE1: | 0.52 |
| FZ: | 0.33 in | BD: | 5.88 |
| AG: | 11.5 | AD: | 10.52 |
| AK: | 4.5 | D: | 6.5 |
| AE2: | 0.52 | BE: | 0.38 in |
| T: | 2.5 | BF: | 0.41 |
| V: | 4.18 in | C: | 16.5 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| AJ: | 5.88 | RQ: | 10.01 in |
| B: | 14.5 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 5.181 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

