How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in | G: | 3.19 |
| T: | 2.5 | LQ1: | 9.33 in |
| BD: | 9 | RQ: | 8.69 in |
| FA: | 11.13 in | B: | 14.5 |
| AG: | 11.5 | BF: | 0.53 |
| C: | 16.5 in | AE1: | 0.52 |
| AJ: | 7.25 | FZ: | 0.33 in |
| BE1: | 0.5 in | F: | 6.38 |
| V: | 4.18 in | D: | 6.5 |
| AD: | 10.52 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 5.181 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ2600 | Bore Code: | 40 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

