How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | FA: | 11.13 in |
| C: | 16.5 in | T: | 2.5 |
| D: | 6.5 | AE1: | 0.52 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| AD: | 10.52 | AG: | 11.5 |
| BF: | 0.53 | FZ: | 0.33 in |
| AJ: | 7.25 | F: | 6.38 |
| LQ1: | 9.94 in | G: | 3.19 |
| RQ: | 8.69 in | B: | 14.5 |
| V: | 4.18 in | BD: | 9 |
| AE2: | 0.52 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Ratio Range: | 60:1 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3990 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 6 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 5.181 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

