How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | FZ: | 0.33 in |
| D: | 6.5 | AG: | 11.5 |
| AK: | 4.5 | BD: | 5.88 |
| AD: | 10.52 | LQ: | 10.45 in |
| B: | 14.5 | AE1: | 0.52 |
| BE: | 0.38 in | T: | 2.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| AJ: | 5.88 | AE2: | 0.52 |
| F: | 6.38 | C: | 16.5 in |
| BF: | 0.41 | FA: | 11.13 in |
| G: | 3.19 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.181 |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

