How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE1: | 0.52 |
| T: | 2.688 | G: | 3.19 |
| AE2: | 0.52 | C: | 16.5 in |
| D: | 6.5 | BE1: | 0.5 in |
| AG: | 11.5 | AK: | 8.5 |
| F: | 6.38 | RQ: | 8.69 in |
| BF: | 0.53 | AD: | 10.52 |
| FA: | 11.13 in | FZ: | 0.33 in |
| AJ: | 7.25 | B: | 14.5 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.181 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

