How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | BD: | 5.88 |
| V: | 4.18 in | LQ: | 10.45 in |
| F: | 6.38 | FA: | 11.13 in |
| FZ: | 0.33 in | BE: | 0.38 in |
| D: | 6.5 | AJ: | 5.88 |
| RQ: | 10.01 in | G: | 3.19 |
| T: | 2.688 | C: | 16.5 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| AK: | 4.5 | BF: | 0.41 |
| B: | 14.5 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.181 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

