How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AE1: | 0.52 |
| RQ: | 8.69 in | BD: | 9 |
| B: | 14.5 | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 9.33 in | T: | 2.938 |
| AG: | 11.5 | V: | 4.18 in |
| AK: | 8.5 | F: | 6.38 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| FZ: | 0.33 in | G: | 3.19 |
| AD: | 10.52 | D: | 6.5 |
| C: | 16.5 in |
Technical Specifications
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 47 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 6 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.181 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

