How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | V: | 4.18 in |
| BF: | 0.53 | AD: | 10.52 |
| C: | 16.5 in | BD: | 9 |
| F: | 6.38 | AE1: | 0.52 |
| G: | 3.19 | B: | 14.5 |
| AG: | 11.5 | D: | 6.5 |
| FZ: | 0.33 in | AJ: | 7.25 |
| AK: | 8.5 | RQ: | 8.69 in |
| FA: | 11.13 in | BE1: | 0.5 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| LQ1: | 9.33 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.938 in | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.181 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

