How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | G: | 3.19 |
| BE1: | 0.5 in | AD: | 10.52 |
| C: | 16.5 in | AE2: | 0.52 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| LQ1: | 9.94 in | AG: | 11.5 |
| T: | 3 | AJ: | 7.25 |
| B: | 14.5 | D: | 6.5 |
| FA: | 11.13 in | FZ: | 0.33 in |
| RQ: | 8.69 in | F: | 6.38 |
| BD: | 9 | AK: | 8.5 |
| V: | 4.18 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.181 | Output RPM: | 29.2 |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

