How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | V: | 4.18 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| D: | 6.5 | G: | 3.19 |
| AK: | 8.5 | B: | 14.5 |
| AD: | 10.52 | RQ: | 8.69 in |
| T: | 3 | FA: | 11.13 in |
| AJ: | 7.25 | AG: | 11.5 |
| BF: | 0.53 | FZ: | 0.33 in |
| BD: | 9 | AE2: | 0.52 |
| BE1: | 0.5 in | LQ1: | 9.94 in |
| C: | 16.5 in |
Technical Specifications
| Ratio: | 60:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 5.181 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

