How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 3.19 |
| AG: | 11.5 | B: | 14.5 |
| RQ: | 10.01 in | LQ: | 10.45 in |
| C: | 16.5 in | T: | 3.188 |
| FZ: | 0.33 in | AE1: | 0.52 |
| AD: | 10.52 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| F: | 6.38 | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE2: | 0.52 |
| D: | 6.5 |
Technical Specifications
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 6 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

