How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| BD: | 9 | C: | 16.5 in |
| T: | 3.188 | BF: | 0.53 |
| AJ: | 7.25 | AE1: | 0.52 |
| F: | 6.38 | AG: | 11.5 |
| G: | 3.19 | AK: | 8.5 |
| V: | 4.18 in | FZ: | 0.33 in |
| D: | 6.5 | B: | 14.5 |
| FA: | 11.13 in | RQ: | 8.69 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.181 | Center Distance (in): | 6 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

