How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | D: | 6.5 |
| G: | 3.19 | BF: | 0.53 |
| C: | 16.5 in | FA: | 11.13 in |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | F: | 6.38 |
| FZ: | 0.33 in | AK: | 8.5 |
| AD: | 10.52 | T: | 3.188 |
| AJ: | 7.25 | AE1: | 0.52 |
| AG: | 11.5 | V: | 4.18 in |
| BD: | 9 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Bore Code: | 51 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

