How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 8.69 in |
| BD: | 9 | G: | 3.19 |
| AE2: | 0.52 | FA: | 11.13 in |
| T: | 3.188 | AD: | 10.52 |
| AE1: | 0.52 | V: | 4.18 in |
| C: | 16.5 in | FZ: | 0.33 in |
| AG: | 11.5 | BE1: | 0.5 in |
| BF: | 0.53 | F: | 6.38 |
| D: | 6.5 | B: | 14.5 |
| AK: | 8.5 | LQ1: | 9.94 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.181 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

