How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | B: | 14.5 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| FA: | 11.13 in | AE1: | 0.52 |
| RQ: | 8.69 in | LQ1: | 9.94 in |
| F: | 6.38 | V: | 4.18 in |
| AE2: | 0.52 | BF: | 0.53 |
| AG: | 11.5 | BD: | 9 |
| AJ: | 7.25 | T: | 3.188 |
| BE1: | 0.5 in | AK: | 8.5 |
| G: | 3.19 | D: | 6.5 |
| C: | 16.5 in |
Technical Specifications
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/4 X 4.00 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

