How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BD: | 5.88 |
| G: | 3.19 | AD: | 10.52 |
| Center Distance (in): | 6 in | T: | 3.188 |
| F: | 6.38 | FA: | 11.13 in |
| AE1: | 0.52 | BE: | 0.38 in |
| BF: | 0.41 | RQ: | 10.01 in |
| AK: | 4.5 | LQ: | 10.45 in |
| B: | 14.5 | D: | 6.5 |
| AJ: | 5.88 | AE2: | 0.52 |
| C: | 16.5 in | FZ: | 0.33 in |
| V: | 4.18 in |
Technical Specifications
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/4 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 29.2 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.181 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Bore Code: | 51 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

