How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | Center Distance (in): | 6 in |
| BD: | 5.88 | AJ: | 5.88 |
| B: | 14.5 | RQ: | 10.01 in |
| LQ: | 10.45 in | FA: | 11.13 in |
| FZ: | 0.33 in | F: | 6.38 |
| AK: | 4.5 | BF: | 0.41 |
| AG: | 11.5 | T: | 3.188 |
| D: | 6.5 | AE1: | 0.52 |
| AE2: | 0.52 | C: | 16.5 in |
| V: | 4.18 in | BE: | 0.38 in |
| G: | 3.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 5.181 | Output RPM: | 29.2 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

