Grove Gear HMQ2600-60-2-3.438-140TC-L1
Part #:HMQ2600-60-2-3.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | FA: | 11.13 in |
| AE2: | 0.52 | AE1: | 0.52 |
| BD: | 5.88 | AD: | 10.52 |
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| BF: | 0.41 | AK: | 4.5 |
| F: | 6.38 | FZ: | 0.33 in |
| B: | 14.5 | V: | 4.18 in |
| D: | 6.5 | LQ: | 10.45 in |
| AG: | 11.5 | AJ: | 5.88 |
| C: | 16.5 in | BE: | 0.38 in |
| T: | 3.438 |
Technical Specifications
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.181 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

