Grove Gear HMQ2600-60-2-3.438-140TC-L2
Part #:HMQ2600-60-2-3.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | BD: | 5.88 |
| Center Distance (in): | 6 in | B: | 14.5 |
| AD: | 10.52 | FZ: | 0.33 in |
| LQ: | 10.45 in | AG: | 11.5 |
| AE2: | 0.52 | BE: | 0.38 in |
| C: | 16.5 in | F: | 6.38 |
| AJ: | 5.88 | AE1: | 0.52 |
| AK: | 4.5 | RQ: | 10.01 in |
| V: | 4.18 in | BF: | 0.41 |
| T: | 3.438 | G: | 3.19 |
| D: | 6.5 |
Technical Specifications
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.181 | Bore Code: | 55 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

