Grove Gear HMQ2600-60-2-3.438-140TC-L4
Part #:HMQ2600-60-2-3.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | Center Distance (in): | 6 in |
| F: | 6.38 | T: | 3.438 |
| AG: | 11.5 | RQ: | 10.01 in |
| BE: | 0.38 in | BF: | 0.41 |
| C: | 16.5 in | FA: | 11.13 in |
| B: | 14.5 | D: | 6.5 |
| AE1: | 0.52 | FZ: | 0.33 in |
| AD: | 10.52 | AE2: | 0.52 |
| AJ: | 5.88 | LQ: | 10.45 in |
| G: | 3.19 | BD: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 6 | Output Key: | 7/8 X 4.00 |
| Ratio: | 60:1 | Assembly: | HMQ-2 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 5.181 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 55 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ2600 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

