Grove Gear HMQ2600-60-2-3.438-180TC-L2
Part #:HMQ2600-60-2-3.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AE2: | 0.52 |
| D: | 6.5 | G: | 3.19 |
| C: | 16.5 in | BF: | 0.53 |
| V: | 4.18 in | RQ: | 8.69 in |
| AD: | 10.52 | B: | 14.5 |
| AJ: | 7.25 | FA: | 11.13 in |
| F: | 6.38 | BE1: | 0.5 in |
| T: | 3.438 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AK: | 8.5 |
| BD: | 9 | AG: | 11.5 |
| FZ: | 0.33 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Bore Code: | 55 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3990 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 5.181 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

