How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | T: | 3.438 |
| G: | 3.19 | V: | 4.18 in |
| RQ: | 8.69 in | D: | 6.5 |
| BE1: | 0.5 in | F: | 6.38 |
| B: | 14.5 | AG: | 11.5 |
| FZ: | 0.33 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.52 | AJ: | 7.25 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| FA: | 11.13 in | C: | 16.5 in |
| AD: | 10.52 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 5.181 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Bore Code: | 55 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

