How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | B: | 14.5 |
| LQ1: | 9.33 in | F: | 6.38 |
| D: | 6.5 | BD: | 9 |
| T: | 3.438 | RQ: | 8.69 in |
| FA: | 11.13 in | G: | 3.19 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| AD: | 10.52 | AE1: | 0.52 |
| AG: | 11.5 | FZ: | 0.33 in |
| BF: | 0.53 | V: | 4.18 in |
| C: | 16.5 in |
Technical Specifications
| Center Distance (in): | 6 | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ2600 |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.181 | Product Type: | Right Angle |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8155 in/lbs |

