How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 11.5 |
| FA: | 11.13 in | B: | 14.5 |
| C: | 16.5 in | BF: | 0.53 |
| BD: | 9 | T: | 3.438 |
| AE1: | 0.52 | FZ: | 0.33 in |
| BE1: | 0.5 in | AD: | 10.52 |
| AE2: | 0.52 | AK: | 8.5 |
| G: | 3.19 | F: | 6.38 |
| V: | 4.18 in | D: | 6.5 |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| LQ1: | 9.94 in |
Technical Specifications
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Motor Frame Size: | 250TC |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 5.181 |
| Ratio Range: | 60:1 | Bore Code: | 55 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

