How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BD: | 5.88 |
| B: | 14.5 | AE2: | 0.52 |
| AJ: | 5.88 | D: | 6.5 |
| BE: | 0.38 in | C: | 16.5 in |
| AD: | 10.52 | AK: | 4.5 |
| LQ: | 10.45 in | FA: | 11.13 in |
| AG: | 11.5 | RQ: | 10.01 in |
| V: | 4.18 in | T: | 3.438 |
| Center Distance (in): | 6 in | G: | 3.19 |
| F: | 6.38 | BF: | 0.41 |
| AE1: | 0.52 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Bore Code: | 55 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

