How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | T: | 3.438 |
| C: | 16.5 in | G: | 3.19 |
| RQ: | 10.01 in | FA: | 11.13 in |
| BE: | 0.38 in | V: | 4.18 in |
| AG: | 11.5 | AE2: | 0.52 |
| D: | 6.5 | BF: | 0.41 |
| AK: | 4.5 | F: | 6.38 |
| B: | 14.5 | AE1: | 0.52 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| AJ: | 5.88 | AD: | 10.52 |
| BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.181 |
| Bore Code: | 55 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 6 |
| Output RPM: | 29.2 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

