How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | C: | 16.5 in |
| B: | 14.5 | BD: | 9 |
| FA: | 11.13 in | BE1: | 0.5 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| T: | 2 | G: | 3.19 |
| D: | 6.5 | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 9.33 in |
| F: | 6.38 | RQ: | 8.69 in |
| FZ: | 0.33 in | BF: | 0.53 |
| AE2: | 0.52 | V: | 4.18 in |
| AG: | 11.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 29.39 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-1 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

