How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | FA: | 11.13 in |
| RQ: | 8.69 in | BF: | 0.53 |
| V: | 4.18 in | FZ: | 0.33 in |
| AK: | 8.5 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | D: | 6.5 |
| BD: | 9 | B: | 14.5 |
| F: | 6.38 | G: | 3.19 |
| AE2: | 0.52 | AG: | 11.5 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| AJ: | 7.25 | AD: | 10.52 |
| C: | 16.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 29.39 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 233.3 | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

