How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | C: | 16.5 in |
| AD: | 10.52 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | F: | 6.38 |
| T: | 2 | FA: | 11.13 in |
| AG: | 11.5 | D: | 6.5 |
| BD: | 9 | LQ1: | 9.94 in |
| B: | 14.5 | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.52 |
| RQ: | 8.69 in | AK: | 8.5 |
| G: | 3.19 | AE1: | 0.52 |
| V: | 4.18 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.625 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233.3 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 29.39 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

