How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BE1: | 0.5 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| AK: | 8.5 | F: | 6.38 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 4.18 in | C: | 16.5 in |
| T: | 2 | AD: | 10.52 |
| B: | 14.5 | BD: | 9 |
| AG: | 11.5 | LQ1: | 9.94 in |
| RQ: | 8.69 in | D: | 6.5 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| G: | 3.19 |
Technical Specifications
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 29.39 | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

