How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | FZ: | 0.33 in |
| AE2: | 0.52 | T: | 2 |
| RQ: | 8.69 in | LQ1: | 9.94 in |
| C: | 16.5 in | AK: | 8.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| B: | 14.5 | BF: | 0.53 |
| D: | 6.5 | AD: | 10.52 |
| F: | 6.38 | BD: | 9 |
| V: | 4.18 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | G: | 3.19 |
| AG: | 11.5 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 29.39 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Motor Frame Size: | 250TC |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 7.5:1 | Model Code: | HMQ2600 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

