How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | V: | 4.18 in |
| AD: | 10.52 | D: | 6.5 |
| AE1: | 0.52 | AJ: | 7.25 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| G: | 3.19 | BF: | 0.53 |
| F: | 6.38 | AG: | 11.5 |
| B: | 14.5 | AE2: | 0.52 |
| AK: | 8.5 | FZ: | 0.33 in |
| LQ1: | 9.94 in | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 29.39 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output RPM: | 233.3 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

