How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| AD: | 10.52 | C: | 16.5 in |
| AE1: | 0.52 | T: | 2 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| RQ: | 10.01 in | F: | 6.38 |
| D: | 6.5 | B: | 14.5 |
| AE2: | 0.52 | BE: | 0.38 in |
| V: | 4.18 in | AG: | 11.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| G: | 3.19 | BD: | 5.88 |
| AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 2 in | Ratio: | 7.5:1 |
| Gear Type: | Worm | Bore Code: | 32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Output RPM: | 233.3 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 29.39 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

