How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | LQ1: | 9.33 in |
| BF: | 0.53 | FZ: | 0.33 in |
| T: | 2.188 | F: | 6.38 |
| RQ: | 8.69 in | AD: | 10.52 |
| V: | 4.18 in | AG: | 11.5 |
| FA: | 11.13 in | C: | 16.5 in |
| AE2: | 0.52 | AJ: | 7.25 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | G: | 3.19 |
| D: | 6.5 |
Technical Specifications
| Bore Code: | 35 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 29.39 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Output RPM: | 233.3 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

