How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| FZ: | 0.33 in | D: | 6.5 |
| B: | 14.5 | AE2: | 0.52 |
| LQ1: | 9.33 in | T: | 2.188 |
| AJ: | 7.25 | AE1: | 0.52 |
| BD: | 9 | RQ: | 8.69 in |
| AG: | 11.5 | BF: | 0.53 |
| FA: | 11.13 in | AD: | 10.52 |
| G: | 3.19 | F: | 6.38 |
| V: | 4.18 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Bore Code: | 35 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 29.39 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

