How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | Center Distance (in): | 6 in |
| RQ: | 10.01 in | FZ: | 0.33 in |
| BD: | 5.88 | C: | 16.5 in |
| G: | 3.19 | AD: | 10.52 |
| BE: | 0.38 in | AG: | 11.5 |
| F: | 6.38 | AE1: | 0.52 |
| AE2: | 0.52 | BF: | 0.41 |
| LQ: | 10.45 in | V: | 4.18 in |
| AJ: | 5.88 | B: | 14.5 |
| AK: | 4.5 | FA: | 11.13 in |
| D: | 6.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Output Diameter (in): | 2.25 in | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 29.39 |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Bore Code: | 36 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

