How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | V: | 4.18 in |
| AK: | 8.5 | AG: | 11.5 |
| AE2: | 0.52 | F: | 6.38 |
| AJ: | 7.25 | T: | 2.438 |
| AE1: | 0.52 | B: | 14.5 |
| BD: | 9 | D: | 6.5 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | FA: | 11.13 in |
| G: | 3.19 | BE1: | 0.5 in |
| LQ1: | 9.33 in | C: | 16.5 in |
| FZ: | 0.33 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 29.39 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

