How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 16.5 in |
| AG: | 11.5 | B: | 14.5 |
| V: | 4.18 in | BE1: | 0.5 in |
| LQ1: | 9.33 in | AD: | 10.52 |
| F: | 6.38 | Center Distance (in): | 6 in |
| FA: | 11.13 in | AK: | 8.5 |
| G: | 3.19 | D: | 6.5 |
| AE2: | 0.52 | FZ: | 0.33 in |
| BF: | 0.53 | AE1: | 0.52 |
| RQ: | 8.69 in | AJ: | 7.25 |
| T: | 2.438 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Service Factor: | 1 | Bore Code: | 39 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.438 in |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 29.39 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

