How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | FZ: | 0.33 in |
| D: | 6.5 | T: | 2.438 |
| RQ: | 8.69 in | V: | 4.18 in |
| AD: | 10.52 | BF: | 0.53 |
| C: | 16.5 in | FA: | 11.13 in |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| AJ: | 7.25 | LQ1: | 9.94 in |
| B: | 14.5 | AE1: | 0.52 |
| AK: | 8.5 | AG: | 11.5 |
| AE2: | 0.52 | G: | 3.19 |
| F: | 6.38 |
Technical Specifications
| Bore Code: | 39 | Input Bore (C Face): | 1.625 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 3990 |
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Output Shaft Direction: | 1 | Output RPM: | 233.3 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 29.39 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

