How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | LQ: | 10.45 in |
| AE2: | 0.52 | C: | 16.5 in |
| Center Distance (in): | 6 in | V: | 4.18 in |
| AK: | 4.5 | F: | 6.38 |
| BD: | 5.88 | AE1: | 0.52 |
| AD: | 10.52 | AG: | 11.5 |
| FA: | 11.13 in | FZ: | 0.33 in |
| B: | 14.5 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 2.438 | G: | 3.19 |
| RQ: | 10.01 in |
Technical Specifications
| Bore Code: | 39 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 29.39 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 233.3 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

