How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | FZ: | 0.33 in |
| T: | 2.5 | AE1: | 0.52 |
| B: | 14.5 | FA: | 11.13 in |
| AG: | 11.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AD: | 10.52 |
| AK: | 8.5 | G: | 3.19 |
| RQ: | 8.69 in | BD: | 9 |
| C: | 16.5 in | BF: | 0.53 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | V: | 4.18 in |
| D: | 6.5 |
Technical Specifications
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.125 | Bore Code: | 40 |
| Input HP @ 1750 RPM: | 29.39 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

