How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 6.38 |
| LQ1: | 9.33 in | Center Distance (in): | 6 in |
| AG: | 11.5 | BE1: | 0.5 in |
| T: | 2.5 | RQ: | 8.69 in |
| BD: | 9 | C: | 16.5 in |
| D: | 6.5 | AK: | 8.5 |
| V: | 4.18 in | BF: | 0.53 |
| AE1: | 0.52 | FA: | 11.13 in |
| AE2: | 0.52 | AD: | 10.52 |
| B: | 14.5 | G: | 3.19 |
| FZ: | 0.33 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 233.3 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Bore Code: | 40 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 29.39 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

