How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | B: | 14.5 |
| AE1: | 0.52 | AG: | 11.5 |
| AJ: | 7.25 | Center Distance (in): | 6 in |
| D: | 6.5 | FZ: | 0.33 in |
| AK: | 8.5 | G: | 3.19 |
| V: | 4.18 in | T: | 2.688 |
| RQ: | 8.69 in | BE1: | 0.5 in |
| BD: | 9 | C: | 16.5 in |
| LQ1: | 9.33 in | BF: | 0.53 |
| F: | 6.38 | AE2: | 0.52 |
| AD: | 10.52 |
Technical Specifications
| Center Distance (in): | 6 | Motor Frame Size: | 180TC |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 29.39 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

