How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | D: | 6.5 |
| AE2: | 0.52 | AD: | 10.52 |
| AJ: | 7.25 | G: | 3.19 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 6 in | F: | 6.38 |
| BF: | 0.53 | AE1: | 0.52 |
| V: | 4.18 in | FA: | 11.13 in |
| BE1: | 0.5 in | T: | 2.688 |
| B: | 14.5 | LQ1: | 9.33 in |
| RQ: | 8.69 in | FZ: | 0.33 in |
| C: | 16.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 29.39 | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

