How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| F: | 6.38 | AG: | 11.5 |
| D: | 6.5 | AD: | 10.52 |
| T: | 2.938 | B: | 14.5 |
| V: | 4.18 in | BD: | 9 |
| AE2: | 0.52 | RQ: | 8.69 in |
| LQ1: | 9.33 in | C: | 16.5 in |
| FA: | 11.13 in | G: | 3.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE1: | 0.52 | BF: | 0.53 |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 233.3 |
| Bore Code: | 47 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 29.39 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7520 in/lbs |

