How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | F: | 6.38 |
| RQ: | 10.01 in | T: | 3 |
| BD: | 5.88 | AG: | 11.5 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 4.18 in | AD: | 10.52 |
| LQ: | 10.45 in | G: | 3.19 |
| FZ: | 0.33 in | AE2: | 0.52 |
| AK: | 4.5 | D: | 6.5 |
| B: | 14.5 | AE1: | 0.52 |
| AJ: | 5.88 |
Technical Specifications
| Bore Code: | 48 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 29.39 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

