How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| FZ: | 0.33 in | F: | 6.38 |
| BF: | 0.53 | T: | 3 |
| RQ: | 8.69 in | AD: | 10.52 |
| V: | 4.18 in | AG: | 11.5 |
| D: | 6.5 | AE2: | 0.52 |
| B: | 14.5 | FA: | 11.13 in |
| G: | 3.19 | AE1: | 0.52 |
| C: | 16.5 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 29.39 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output RPM: | 233.3 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Output Shaft Direction: | 1 | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

