Grove Gear HMQ2600-7.5-1-3.000-250TC
Part #:HMQ2600-7.5-1-3.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | LQ1: | 9.94 in |
| BF: | 0.53 | RQ: | 8.69 in |
| G: | 3.19 | AG: | 11.5 |
| D: | 6.5 | AD: | 10.52 |
| T: | 3 | BE1: | 0.5 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| BD: | 9 | C: | 16.5 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| V: | 4.18 in | AJ: | 7.25 |
| B: | 14.5 | F: | 6.38 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 29.39 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Output RPM: | 233.3 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 7520 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

